DR-SPK 55 MOS EPDM-15

Part no.: 10.01.01.12072

Sealing ring for suction plate SPK

Size55
Material typeFoam rubber
Material hardness [Shore A]15 Shore A
Sealing materialEPDM
Attribute Value
Ds 55 mm
H 19 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Material hardness [Shore A] 15 Shore A
Weight 22 g

Ordering information: DR-SPK 55 MOS EPDM-15