Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing ring for suction plate SPK
Size | 160 |
Material type | Foam rubber |
Material hardness [Shore A] | 15 Shore A |
Sealing material | EPDM |
Attribute | Value |
---|---|
Ds | 159 mm |
H | 21.50 mm |
Attribute | Value |
---|---|
Material hardness [Shore A] | 15 Shore A |
Weight | 81 g |
Ordering information: DR-SPK 160 MOS EPDM-15