SAG 45 NBR-60 G1/4-AG

Part no.: 10.01.01.12161

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size45
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionG1/4-AG
SAG 45 NBR-60 G1/4-AG
Attribute Value
dn 4 mm
Dmax(S) 51.50 mm
Ds 47 mm
G1 G1/4"-M
H 24.50 mm
LG1 10 mm
SW1 17 mm
Z (Stroke) 7.80 mm
Attribute Value
Suction force (-600mbar) 68 N
Lateral force 61 N
Lateral force (oily surface) 51 N
Volume 8 cm³
Curve radius (min) (convex) 40 mm
Hose diameter (rec.) d 4 mm
Size 45
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 60 Shore A
Number of folds 0
Weight 19.30 g
Product family SAG

Ordering information: SAG 45 NBR-60 G1/4-AG