SAG 60 NBR-60 G1/4-AG

Part no.: 10.01.01.12167

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size60
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionG1/4-AG
SAG 60 NBR-60 G1/4-AG
Attribute Value
dn 6 mm
Dmax(S) 70.50 mm
Ds 63.50 mm
G1 G1/4"-M
H 31 mm
LG1 10 mm
SW1 22 mm
Z (Stroke) 10.60 mm
Attribute Value
Suction force (-600mbar) 122 N
Lateral force 153 N
Lateral force (oily surface) 80 N
Volume 22 cm³
Curve radius (min) (convex) 50 mm
Hose diameter (rec.) d 6 mm
Size 60
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 60 Shore A
Number of folds 0
Weight 40.20 g
Product family SAG

Ordering information: SAG 60 NBR-60 G1/4-AG