Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size | 80 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | G1/4-AG |
Attribute | Value |
---|---|
dn | 6 mm |
Dmax(S) | 90.70 mm |
Ds | 83 mm |
G1 | G1/4"-M |
H | 35 mm |
LG1 | 10 mm |
SW1 | 22 mm |
Z (Stroke) | 12.80 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 217 N |
Lateral force | 284 N |
Lateral force (oily surface) | 167 N |
Volume | 44 cm³ |
Curve radius (min) (convex) | 70 mm |
Hose diameter (rec.) d | 6 mm |
Size | 80 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Number of folds | 0 |
Weight | 23.40 g |
Product family | SAG |
Ordering information: SAG 80 NBR-60 G1/4-AG