SAOG-S 80x30 NBR-60 G1/4-AG

Part no.: 10.01.01.12178

Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimensions (LxB)80x30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionG1/4-AG
SAOG-S 80x30 NBR-60 G1/4-AG
Attribute Value
Bmax(S) 37.50 mm
Bs 30.90 mm
dn 5 mm
G1 G1/4"-M
H 25 mm
LG1 10 mm
Lmax(S) 86.50 mm
Ls 80.90 mm
SW1 17 mm
Z (Stroke) 6 mm
Attribute Value
Suction force (-600mbar) 105 N
Lateral force 130 N
Lateral force (oily surface) 91 N
Volume 11 cm³
Curve radius (min) (convex) 20 mm
Hose diameter (rec.) d 4 mm
Dimensions (LxB) 80 x 30
Suction cup material Nitrile rubber NBR
Number of folds 0
Weight 29.50 g
Product family SAOG-S

Ordering information: SAOG-S 80x30 NBR-60 G1/4-AG