SA-NIP N009 G1/4-IG DN440

Part no.: 10.01.01.12192
Suction cup connection nipple
Nipple: N 009
Thread G1: G1/4"-F
Overall length: 29.3 mm
Fitting length: 19.3 mm
Nominal size: 4,40 mm
Material: Aluminium
SA-NIP N009 G1/4-IG DN440
Attribute Value
dn 4.4 mm
G1 G1/4"-F
L 19.3 mm
L2 10 mm
LG1 12 mm
SW1 17 mm
G2 M10-M