RED-NIP G1/4-AG M10x1.25-AG AL

Part no.: 10.01.01.12194

Reduction nipple with hexagon

Thread G1G1/4"-M
MaterialAluminum
RED-NIP G1/4-AG M10x1.25-AG AL
Attribute Value
dn 4.40 mm
G1 G1/4"-M
L 8.30 mm
LG1 10 mm
SW1 17 mm
G2 M10x1.25-M
Attribute Value
Material Aluminum
Weight 9.20 g

Ordering information: RED-NIP G1/4-AG M10x1.25-AG AL