SHF 70 NK-45 M10x1.25-IG E MOS

Part no.: 10.01.01.12215
Flat suction cup (round) for highly dynamic handling of wood
Size: 70
Suction cup material:
Natural Rubber NK
Connection thread: M10x1.25-F
Material hardness: 45 °Sh
Type: E
Additional feature:
Sealing lip with MOS
SHF 70 NK-45 M10x1.25-IG E MOS
Attribute Value
d2 36 mm
Dmax(S) 74 mm
Ds 70 mm
G1 M10x1.25-F
H 18.1 mm
LG1 10 mm
Z 4 mm