Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB) | 80x30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Nickel plated |
Connection | G1/4-IG |
Attribute | Value |
---|---|
Bmax(S) | 37.50 mm |
Bs | 30.90 mm |
dn | 5.50 mm |
G1 | G1/4"-F |
H | 29 mm |
LG1 | 8 mm |
Lmax(S) | 86.50 mm |
Ls | 80.90 mm |
SW1 | 17 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 105 N |
Lateral force | 130 N |
Lateral force (oily surface) | 91 N |
Volume | 11 cm³ |
Curve radius (min) (convex) | 20 mm |
Hose diameter (rec.) d | 4 mm |
Dimensions (LxB) | 80 x 30 |
Suction cup material | Nitrile rubber NBR |
Number of folds | 0 |
Weight | 34.90 g |
Product family | SAOG-S |
Ordering information: SAOG-S 80x30 NBR-60 G1/4-IG