SAOG-S 80x30 NBR-60 G3/8-IG

Part no.: 10.01.01.12254

Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimensions (LxB)80x30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialNickel plated
ConnectionG3/8-IG
SAOG-S 80x30 NBR-60 G3/8-IG
Attribute Value
Bmax(S) 37.50 mm
Bs 30.90 mm
dn 6 mm
G1 G3/8"-F
H 29.50 mm
LG1 9 mm
Lmax(S) 86.50 mm
Ls 80.90 mm
SW1 22 mm
Z (Stroke) 6 mm
Attribute Value
Suction force (-600mbar) 105 N
Lateral force 130 N
Lateral force (oily surface) 91 N
Volume 11 cm³
Curve radius (min) (convex) 20 mm
Hose diameter (rec.) d 4 mm
Dimensions (LxB) 80 x 30
Suction cup material Nitrile rubber NBR
Number of folds 0
Weight 48.60 g
Product family SAOG-S

Ordering information: SAOG-S 80x30 NBR-60 G3/8-IG