SAG 80 NBR-60 G1/4-IG

Part no.: 10.01.01.12268

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size80
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionG1/4-IG
SAG 80 NBR-60 G1/4-IG
Attribute Value
dn 6 mm
Dmax(S) 90.70 mm
Ds 83 mm
G1 G1/4"-F
H 40 mm
LG1 15 mm
SW1 22 mm
Z (Stroke) 12.80 mm
Attribute Value
Suction force (-600mbar) 217 N
Lateral force 284 N
Lateral force (oily surface) 167 N
Volume 44 cm³
Curve radius (min) (convex) 70 mm
Hose diameter (rec.) d 6 mm
Size 80
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 60 Shore A
Number of folds 0
Weight 59.10 g
Product family SAG

Ordering information: SAG 80 NBR-60 G1/4-IG