Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB) | 60x20 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Steel |
Connection | M10-AG |
Attribute | Value |
---|---|
Bmax(S) | 25.80 mm |
Bs | 20.90 mm |
dn | 5.10 mm |
G1 | M10-M |
H | 32.50 mm |
LG1 | 10 mm |
Lmax(S) | 65.80 mm |
Ls | 60.90 mm |
SW1 | 16 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 56 N |
Lateral force | 45 N |
Lateral force (oily surface) | 30 N |
Volume | 4 cm³ |
Curve radius (min) (convex) | 12.50 mm |
Hose diameter (rec.) d | 4 mm |
Dimensions (LxB) | 60 x 20 |
Suction cup material | Nitrile rubber NBR |
Number of folds | 0 |
Weight | 26.50 g |
Product family | SAOG-S |
Ordering information: SAOG-S 60x20 NBR-60 M10-AG