SAF 30 HT2-65 G3/8-IG

Part no.: 10.01.01.12350
Flat suction cup (round) for very dynamic handling
Size: 30
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Nipple material: Brass, nickel-plated
Vacuum connection: G3/8"-F
SAF 30 HT2-65 G3/8-IG
Attribute Value
dn 4 mm
Dmax(S) 34 mm
Ds 31 mm
G1 G3/8"-F
H 36 mm
LG1 9 mm
SW1 22 mm
Z 3 mm