SAF 40 HT2-65 G3/8-IG

Part no.: 10.01.01.12354
Flat suction cup (round) for very dynamic handling
Size: 40
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Nipple material: Brass, nickel-plated
Vacuum connection: G3/8-F
SAF 40 HT2-65 G3/8-IG
Attribute Value
dn 4 mm
Dmax(S) 46 mm
Ds 41 mm
G1 G3/8"-F
H 38 mm
LG1 9 mm
SW1 22 mm
Z 4 mm