SAF 60 HT2-65 G3/8-IG

Part no.: 10.01.01.12362
Flat suction cup (round) for very dynamic handling
Size: 60
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Nipple material: Aluminium
Vacuum connection: G3/8"-F
SAF 60 HT2-65 G3/8-IG
Attribute Value
dn 6 mm
Dmax(S) 67 mm
Ds 60.6 mm
G1 G3/8"-F
H 31 mm
LG1 15 mm
SW1 22 mm
Z (Stroke) 6 mm