Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging
Size | 50 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Height H | 16 mm |
Attribute | Value |
---|---|
d | 11 mm |
d1 | 17.50 mm |
Dk | 21.60 mm |
Dmax(S) | 53.90 mm |
Ds | 51.40 mm |
H | 16 mm |
H2 | 7 mm |
Z (Stroke) | 3.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 74.20 N |
Pull-off force | 87.40 N |
Lateral force | 44 N |
Volume | 7.96 cm³ |
Curve radius (min) (convex) | 70 mm |
Hose diameter (rec.) d | 6 mm |
Size | 50 |
Nipple family | SC 050 |
Number of folds | 0 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Weight | 5.70 g |
Product family | SPF |
Ordering information: SPF 50 ED-65 SC050
Suction cup SPF (elastomer part + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:
Available accessories: filter screen