SU 230

Part no.: 10.01.01.12440

Cover for suction cup

Size230
Clamping range230.0 ... 250.0 mm
Temperature resistance80 °C
SU 230
Attribute Value
d 5 mm
D 219 mm
D2 50 mm
Attribute Value
Size 230
Clamping range 230.0 ... 250.0 mm
Weight 5.80 g
Product family SU


Note: In vertical applications with a suction plate or cup, the lateral force sinks by up to 70%. The vacuum generator must be able to provide 10% more suction power

Ordering information: SU 230

Suction cup cover SU is delivered in the desired diameter.