Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Edge gripper suction cup (oval) for dynamic handling of structured surfaces
Dimensions (LxB) | 70 x 25 |
Suction cup material | High temperature material HT2 |
Material hardness [Shore A] | 65 Shore A |
Nipple material | Brass |
Connection | G3/8-IG |
Attribute | Value |
---|---|
Bs | 22.60 mm |
dn | 6 mm |
G1 | G3/8"-F |
H | 35.50 mm |
LG1 | 9 mm |
Lmax(S) | 71 mm |
Ls | 67.20 mm |
SW1 | 22 mm |
Z (Stroke) | 12.80 mm |
Attribute | Value |
---|---|
Pull-off force | 75 N |
Pull-off force oily surface | 59 N |
Lateral force | 42 N |
Hose diameter (rec.) d | 6 mm |
Dimensions (LxB) | 70 x 25 |
Workpiece angle (min) | 80 ° |
Suction cup material | High temperature material HT2 |
Weight | 53.90 g |
Number of folds | 0 |
Product family | SAOK |
Ordering information: SAOK 70x25 HT2-65 G3/8-IG