Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Rubber Seal for SGF suction cup
Size | 125 |
Suction cup material | EPDM |
Material hardness [Shore A] | 55 Shore A |
Height H | 21.4 mm |
Attribute | Value |
---|---|
d2 | 100 mm |
Ds | 123 mm |
Dmax(S) | 130 mm |
H | 21.40 mm |
Z (Stroke) | 3 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 730 N |
Volume | 43.78 cm³ |
Curve radius (min) (convex) | 1500 mm |
Size | 125 |
Number of folds | 0 |
Suction cup material | EPDM |
Material hardness [Shore A] | 55 Shore A |
Weight | 82 g |
Product family | DR-SGF |
Ordering information: DR-SGF 125 EPDM-55