SGF 300 EPDM-55 G1/2-IG

Part no.: 10.01.01.12477
Flat suction cup (round) for highly dynamic handling of glass
Size: 300
Suction cup material: EPDM
Material hardness: 55 °Sh
Connection: G1/2"-F
SGF 300 EPDM-55 G1/2-IG
Attribute Value
d2 272.3 mm
d3 170 mm
Dmax(S) 305 mm
Ds 298 mm
G1 G1/2"-F
G2 G1/4"-F
G3 M8-F
H 22.3 mm
L2 76 mm
LG1 14.5 mm
LG2 14.5 mm
LG3 12 mm
W 50 °
X1 45 mm
Y1 120 mm
Z 4.5 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3