GUMM-PUF 2.5x6 HT1-60 SBS

Part no.: 10.01.01.12585
Rubber buffer (round)
External diameter D: 2.5 mm
Length L: 6 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
for: Floating suction pad
Attribute Value
Suction cup material High temp material HT1
Material hardness 60 °Sh