Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction ring for double blank detection
Attribute | Value |
---|---|
d2 | 48.50 mm |
dn | 8.60 mm |
Ds | 99.50 mm |
G1 | G1/8"-F |
G2 | M6-F |
H | 20.50 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Size | 100 |
Material | Nitrle rubber |
Weight | 107.10 g |
Ordering information: SR-DBD 100 NBR-60