GUMM-PUF 4x8 HT1-60 SBS

Part no.: 10.01.01.12593
Rubber buffer
Length L: 4 mm
Height H: 8 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
for: Floating suction pad
Attribute Value
Suction cup material High temp material HT1
Material hardness 60 °Sh
Weight 0.14 g