SBS 20 SF M5-IG AL

Part no.: 10.01.01.12633

Floating suction cup for handling sensitive workpieces

Diameter20 mm
ShapeStandard Flow
Compressed-air connectionM5-F
MaterialAluminum
SBS 20 SF M5-IG AL
Attribute Value
B 22.20 mm
D 20 mm
G1 M5-F
G2 M3-F
G3 M5-F
H 17 mm
H1 17.50 mm
LG1 5 mm
LG2 6 mm
LG3 6 mm
X1 15 mm
Attribute Value
Holding force 2 N
Air consumption 6 m³/h
Air consumption 100 l/min
Pressure range (operating pressure) 1.0 ... 6.0 bar
Weight 12 g
Product family SBS


Note: Air consumption: The values provided are based on an operating pressure of 5 bar, measured on a suction-tight workpiece. The actual values may differ depending on the properties of the workpiece.
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SBS 20 SF M5-IG AL

Floating suction cup SBS is delivered assembled. The assembly consists of:

  • Floating suction cup of type SBS – available in various diameters
  • Elastomer buffer made of the material HT1
  • Optional product addition: central support

 

Available spare parts: Elastomer buffer, friction ring