Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Floating suction cup for handling sensitive workpieces
Diameter | 30 mm |
Shape | High Flow |
Compressed-air connection | M5-F |
Material | Aluminum |
Attribute | Value |
---|---|
B | 32 mm |
D | 30 mm |
G1 | M5-F |
G2 | M4-F |
G3 | M5-F |
H | 17 mm |
H1 | 17.50 mm |
LG1 | 5 mm |
LG2 | 6 mm |
LG3 | 6 mm |
X1 | 22 mm |
Attribute | Value |
---|---|
Holding force | 5 N |
Air consumption | 8.40 m³/h |
Air consumption | 140 l/min |
Pressure range (operating pressure) | 1.0 ... 6.0 bar |
Weight | 30.50 g |
Product family | SBS |
Ordering information: SBS 30 HF M5-IG AL
Floating suction cup SBS is delivered assembled. The assembly consists of:
Available spare parts: Elastomer buffer, friction ring