SGP 40 SI-50 N035

Part no.: 10.01.01.12772

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Size40
Suction cup materialSilicone SI
Material hardness [Shore A]50 Shore A
SFF 40 SI-55 SC050

The product family SGP 40 SI-50 N035 phases out and is still available until 12-31-2025

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SFF 40 SI-55 SC050

SGP 40 SI-50 N035
Attribute Value
d 8 mm
Dk 16 mm
Dmax(S) 42 mm
Ds 40 mm
H 20.60 mm
H2 14.50 mm
Z (Stroke) 2.30 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 33 N
Volume 3.80 cm³
Size 40
Nipple family N 035
Number of folds 0
Suction cup material Silicone SI
Material hardness [Shore A] 50 Shore A
Weight 5.20 g
Product family SGP

Ordering information: SGP 40 SI-50 N035