Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Floating suction cup for handling sensitive workpieces
Diameter | 60 mm |
Shape | Standard Flow |
Compressed-air connection | G1/8"-F |
Add. function | Central Support |
Material | Aluminum |
Attribute | Value |
---|---|
B | 61.60 mm |
D | 60 mm |
G1 | G1/8"-F |
G2 | M4-F |
G3 | G1/8"-F |
H | 17 mm |
H1 | 17.40 mm |
LG1 | 5 mm |
LG2 | 6 mm |
LG3 | 6 mm |
X1 | 45 mm |
Attribute | Value |
---|---|
Holding force | 13 N |
Air consumption | 9 m³/h |
Air consumption | 150 l/min |
Pressure range (operating pressure) | 1.0 ... 6.0 bar |
Weight | 120 g |
Product family | SBS |
Ordering information: SBS 60 SF G1/8-IG CS AL
Floating suction cup SBS is delivered assembled. The assembly consists of:
Available spare parts: Elastomer buffer, friction ring