REIB-FL SBS HT1-60

Part no.: 10.01.01.12780

Friction Surface to increase lateral forces

Construction useFloating suction cup
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
External diameter D6 mm
REIB-FL SBS HT1-60
Attribute Value
D 6 mm
D2 4 mm
L 1.50 mm
L1 5 mm
Attribute Value
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 0.10 g

Ordering information: REIB-FL SBS HT1-60