Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for careful gripping of paper, plastic film, etc.
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +49 7443 2403-102 or customercenter@schmalz.de
Attribute | Value |
---|---|
d | 10 mm |
Dk | 16.50 mm |
Dmax(S) | 35 mm |
Ds | 30.20 mm |
H | 23.50 mm |
H2 | 14.80 mm |
Z (Stroke) | 0.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 31 N |
Volume | 2.80 cm³ |
Size | 35 |
Nipple family | N 034 |
Number of folds | 0 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 50 Shore A |
Weight | 6.40 g |
Product family | SGP |
Ordering information: SGP 35 SI-50 N034