SU 70

Part no.: 10.01.01.12838

Cover for suction cup

Size70
Clamping range65.0 ... 80.0 mm
Temperature resistance80 °C
SU 70
Attribute Value
d 5 mm
D 77 mm
D2 30 mm
Attribute Value
Size 70
Clamping range 65.0 ... 80.0 mm
Weight 1.30 g
Product family SU


Note: In vertical applications with a suction plate or cup, the lateral force sinks by up to 70%. The vacuum generator must be able to provide 10% more suction power

Ordering information: SU 70

Suction cup cover SU is delivered in the desired diameter.