SU 30 9017

Part no.: 10.01.01.12889
Cover for suction cup
Size: 30
For suction cup diameter: 27 - 35 mm
Colour: RAL 9017 traffic black
Temperature resistance: 80 °C
SU 30 9017
Attribute Value
d 3 mm
D 39 mm