SPF 15 ED-65 SC040

Part no.: 10.01.01.12895

Flat suction cup (round) for dynamic handling of cardboard and rigid packaging

Size15
Suction cup materialElastodur ED
Material hardness [Shore A]65 Shore A
Height H10 mm
SPF 15 ED-65 SC040
Attribute Value
d 7.50 mm
d1 10.40 mm
Dk 13 mm
Dmax(S) 18.50 mm
Ds 16.40 mm
H 10 mm
H2 4.60 mm
Z (Stroke) 1.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 9.80 N
Pull-off force 11 N
Lateral force 7.90 N
Volume 0.76 cm³
Curve radius (min) (convex) 13 mm
Hose diameter (rec.) d 4 mm
Size 15
Nipple family SC 040
Number of folds 0
Suction cup material Elastodur ED
Material hardness [Shore A] 65 Shore A
Weight 0.70 g
Product family SPF


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPF 15 ED-65 SC040

Suction cup SPF (elastomer part + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:

  • Suction cup of type SPF (step 1) – elastomer part, available in various diameters
  • Connection element of type SC (step 2) – available with various threads


Available accessories: filter screen