Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction ring for double blank detection
Attribute | Value |
---|---|
d2 | 60.10 mm |
dn | 8.60 mm |
Ds | 127.90 mm |
G1 | G1/8"-F |
G2 | M6-F |
H | 20.50 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Size | 130 |
Material | Nitrle rubber |
Weight | 159.50 g |
Ordering information: SR-DBD 130 NBR-60