Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round)
Size | 40 |
Suction cup material | Polyoxymethylene perbunan POM-NBR |
Connection | G1/8-IG |
Attribute | Value |
---|---|
Dk | 42 mm |
Ds | 39 mm |
G1 | G1/8"-F |
H | 20.50 mm |
LG1 | 9.50 mm |
SW1 | 17 mm |
Z (Stroke) | 2 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 70 N |
Volume | 4.70 cm³ |
Hose diameter (rec.) d | 4 mm |
Connection | G1/8"-F |
Connection | G1/8-IG |
Suction cup material | Polyoxymethylene perbunan POM-NBR |
Weight | 28 g |
Product family | SPL |
Ordering information: SPL 40 POM-NBR G1/8-IG
Suction plate SPL POM-NBR is available with different diameters and is delivered as a ready-to-connect product.