Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for highly dynamic handling of glass
Size | 250 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Connection | G1/2-IG |
Connection | G1/2"-F |
Attribute | Value |
---|---|
d2 | 217 mm |
d3 | 140 mm |
Dmax(S) | 260 mm |
Ds | 248 mm |
G1 | G1/2"-F |
G2 | G1/4"-F |
G3 | M8-F |
H | 26.80 mm |
L2 | 52.50 mm |
LG1 | 14.50 mm |
LG2 | 14.50 mm |
LG3 | 12 mm |
W | 70 ° |
X1 | 45 mm |
Y1 | 100 mm |
Z (Stroke) | 9 mm |
Dmk | 58.30 mm |
G4 | M6-F |
LG4 | 10.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 2900 N |
Suction force d2 | 2220 N |
Volume | 372 cm³ |
Curve radius (min) (convex) | 1600 mm |
Hose diameter (rec.) d | 12 mm |
Size | 250 |
Number of folds | 0 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 950 g |
Product family | SGF |
Ordering information: SGF-HS 250 HT1-60 G1/2-IG
Suction plate SGF (sealing ring + support plate) is delivered assembled. The assembly consists of:
Available spare parts: sealing ring of type DR-SGF
Available accessories: touch valve, filter screen (sieve, round)