Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for highly dynamic handling of glass
Size | 125 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Connection | G3/8-IG |
Connection | G3/8"-F |
Attribute | Value |
---|---|
d2 | 100 mm |
d3 | 70 mm |
Dmax(S) | 130 mm |
Ds | 123 mm |
G1 | G3/8"-F |
G2 | G1/4"-F |
H | 21.40 mm |
L2 | 26.50 mm |
LG1 | 14 mm |
LG2 | 14 mm |
Z (Stroke) | 3 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 730 N |
Suction force d2 | 470 N |
Volume | 43.78 cm³ |
Curve radius (min) (convex) | 1500 mm |
Hose diameter (rec.) d | 9 mm |
Size | 125 |
Number of folds | 0 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 290 g |
Product family | SGF |
Ordering information: SGF 125 HT1-60 G3/8-IG
Suction plate SGF (sealing ring + support plate) is delivered assembled. The assembly consists of:
Available spare parts: sealing ring of type DR-SGF
Available accessories: touch valve, filter screen (sieve, round)