SPF 20 ED-65 G1/8-AG

Part no.: 10.01.01.13240

Flat suction cup (round) for dynamic handling of cardboard and rigid packaging

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]65 Shore A
Thread G1G1/8"-M
SPF 20 ED-65 G1/8-AG
Attribute Value
dn 4.10 mm
Dmax(S) 23.30 mm
Ds 21.40 mm
G1 G1/8"-M
H 17 mm
LG1 7.50 mm
SW1 14 mm
Z (Stroke) 2 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 16 N
Pull-off force 19.20 N
Lateral force 10.50 N
Volume 1.13 cm³
Curve radius (min) (convex) 20 mm
Hose diameter (rec.) d 4 mm
Size 20
Number of folds 0
Suction cup material Elastodur ED
Material hardness [Shore A] 65 Shore A
Weight 6.90 g
Product family SPF


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SPF 20 ED-65 G1/8-AG

Suction cup SPF (elastomer part + connection element) is delivered assembled.The assembly consists of:

  • Suction cup of type SPF – elastomer part, available in various diameters
  • Connection element of type SC – available with various threads

 

Available spare parts: suction cup SPF, Schmalz-Connector

Available accessories: filter screen (sieve, round)