Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging
Size | 60 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Thread G1 | G1/4"-M |
Attribute | Value |
---|---|
dn | 6.10 mm |
Dmax(S) | 65 mm |
Ds | 61.20 mm |
G1 | G1/4"-M |
H | 25.30 mm |
LG1 | 10 mm |
SW1 | 17 mm |
Z (Stroke) | 5.10 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 107 N |
Pull-off force | 135 N |
Lateral force | 65 N |
Volume | 12.67 cm³ |
Curve radius (min) (convex) | 75 mm |
Hose diameter (rec.) d | 6 mm |
Size | 60 |
Number of folds | 0 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Weight | 23.40 g |
Product family | SPF |
Ordering information: SPF 60 ED-65 G1/4-AG
Suction cup SPF (elastomer part + connection element) is delivered assembled.The assembly consists of:
Available spare parts: suction cup SPF, Schmalz-Connector
Available accessories: filter screen (sieve, round)