Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction plate for high-temperature applications
Size | 120 |
Suction cup material | Fluorocaoutchuc FPM-F |
Material hardness [Shore A] | 65 Shore A |
Working temperature max. | 350 °C |
Attribute | Value |
---|---|
d | 88 mm |
d1 | 96 mm |
d2 | 4 mm |
Dk | 105 mm |
Dmax(S) | 130 mm |
Ds | 120 mm |
H | 43 mm |
H2 | 5 mm |
H3 | 10 mm |
Z (Stroke) | 25 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 675 N |
Volume | 255 cm³ |
Curve radius (min) (convex) | 300 mm |
Size | 120 |
Working temperature max. | 350 °C |
Suction cup material | Fluorocaoutchuc FPM-F |
Weight | 138.10 g |
Product family | SPL-HT |
Ordering information: SPL-HT 120 FPM-F-65