Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 150 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Attribute | Value |
---|---|
d | 7 mm |
Dk | 104.50 mm |
Dmax(S) | 158 mm |
Ds | 147.50 mm |
H | 31 mm |
Z (Stroke) | 9 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 842 N |
Volume | 164.71 cm³ |
Curve radius (min) (convex) | 300 mm |
Size | 150 |
Nipple family | N 010 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 394.10 g |
Product family | PFG |
Ordering information: PFG 150 HT1-60 N010