SUF 1 NBR-55 M3-AG

Part no.: 10.01.01.14197

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Vacuum connectionM3-M
SUF 1 NBR-55 M3-AG
Attribute Value
Dmax(S) 1.10 mm
Ds 1 mm
dn 1 mm
G1 M3-M
H 4.60 mm
LG1 3 mm
SW1 5 mm
Z (Stroke) 0.10 mm
Attribute Value
Suction force (-600mbar) 0.03 N
Pull-off force 0.03 N
Volume 0 cm³
Curve radius (min) (convex) 2 mm
Hose diameter (rec.) d 2 mm
Size 1
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 0.20 g
Product family SUF
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SUF 1 NBR-55 M3-AG

Suction cup SUF (elastomer part + connector) is delivered assembled.

Available spare parts: suction cup SUF, connector SC