Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Size | 15 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Number of folds | 0 |
Attribute | Value |
---|---|
G1 | M5-M |
Dmax(S) | 16 mm |
Ds | 15 mm |
dn | 1.80 mm |
LG1 | 4.70 mm |
H | 17.50 mm |
SW1 | 8 mm |
Z (Stroke) | 1 mm |
Attribute | Value |
---|---|
Size | 15 |
Suction cup material | High temperature material HT1 |
Suction force (-600mbar) | 6.60 N |
Product family | SFF |
Volume | 0.60 cm³ |
Number of folds | 0 |
Material hardness [Shore A] | 60 Shore A |
Ordering information: SFF 15 HT1-60 M5-AG
The suction cup SFF / SFB1 (elastomer part + connection nipple) is supplied assembled.
Available spare parts: suction cup SFF / SFB1, connection nipple SC