FSTE G1/4-AG 75 VG

Part no.: 10.01.02.00571

Spring plunger with damping and height compensation

Suction cup connectionG1/4"-M
Vacuum connectionG1/8"-F
Spring stroke Z75 mm
Shape mounting elementswith anti-rotation guard
FSTE G1/4-AG 75 VG
Attribute Value
G1 G1/8"-F
G2 G1/4"-M
G3 M20x1.5-M
H 145 mm
H2 99.50 mm
LG1 13 mm
LG2 8.50 mm
LG3 40 mm
SW1 24 mm
SW2 17 mm
SW3 17 mm
Z (Stroke) 75 mm
Attribute Value
Spring rate 0.26 N/mm
Spring pretension 5.38 N
Spring force, center 15.20 N
Vertical load 2400 N
Horizontal load 340 N
Weight 202 g
Operating temperature 0 ... 80 °C
Product family FSTE


Note: Spring force: Referred to 50 % of operating stroke Vertical loading: Maximum static loading Horizontal stress: The specification of the horizontal stress refers to the lower edge of the plunger with extended spring. It is a maximum static stress and it impairs the spring compression and extension in horizontal position

Ordering information: FSTE G1/4-AG 75 VG

Spring plunger FSTE is delivered as a ready-to-connect product.