FSTE G1/8-AG 25

Part no.: 10.01.02.00603

Spring plunger with damping and height compensation

Suction cup connectionG1/8"-M
Vacuum connectionG1/8"-F
Spring stroke Z25 mm
FSTE G1/8-AG 25
Attribute Value
G1 G1/8"-F
G2 G1/8"-M
G3 M16x1-M
H 86.50 mm
H2 42.50 mm
LG1 8 mm
LG2 6.50 mm
LG3 30 mm
SW1 22 mm
SW2 12 mm
SW3 14 mm
Z (Stroke) 25 mm
Attribute Value
Spring rate 0.14 N/mm
Spring pretension 3.57 N
Spring force, center 5.36 N
Vertical load 3700 N
Horizontal load 283 N
Weight 90 g
Operating temperature 0 ... 80 °C
Product family FSTE


Note: Spring force: Referred to 50 % of operating stroke Vertical loading: Maximum static loading Horizontal stress: The specification of the horizontal stress refers to the lower edge of the plunger with extended spring. It is a maximum static stress and it impairs the spring compression and extension in horizontal position

Ordering information: FSTE G1/8-AG 25

Spring plunger FSTE is delivered as a ready-to-connect product.