Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Spring plunger with damping and height compensation
Suction cup connection | G1/8"-M |
Vacuum connection | G1/8"-F |
Spring stroke Z | 50 mm |
Shape mounting elements | with anti-rotation guard |
Attribute | Value |
---|---|
G1 | G1/8"-F |
G2 | G1/8"-M |
G3 | M16x1-M |
H | 117.50 mm |
H2 | 72.50 mm |
LG1 | 8 mm |
LG2 | 6.50 mm |
LG3 | 30 mm |
SW1 | 22 mm |
SW2 | 12 mm |
SW3 | 14 mm |
Z (Stroke) | 50 mm |
Attribute | Value |
---|---|
Spring rate | 0.10 N/mm |
Spring pretension | 2.92 N |
Spring force, center | 5.34 N |
Vertical load | 3700 N |
Horizontal load | 173 N |
Weight | 110 g |
Operating temperature | 0 ... 80 °C |
Product family | FSTE |
Ordering information: FSTE G1/8-AG 50 VG
Spring plunger FSTE is delivered as a ready-to-connect product.