Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Spring plunger with damping and height compensation
Suction cup connection | M3-F |
Vacuum connection | M3-F |
Spring stroke Z | 5 mm |
Attribute | Value |
---|---|
G1 | M3-F |
G2 | M3-F |
G3 | M6x0.75-M |
H | 33.50 mm |
H2 | 15 mm |
LG1 | 3.80 mm |
LG2 | 6 mm |
LG3 | 10 mm |
SW1 | 10 mm |
SW2 | 4.50 mm |
SW3 | 7 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Spring rate | 0.60 N/mm |
Spring pretension | 1.49 N |
Spring force, center | 2.98 N |
Vertical load | 550 N |
Horizontal load | 47 N |
Weight | 9 g |
Operating temperature | 0 ... 80 °C |
Product family | FSTE |
Ordering information: FSTE M3-IG 5
Spring plunger FSTE is delivered as a ready-to-connect product.