FSTE-HD G1/2-AG 25

Part no.: 10.01.02.00770

Spring plunger with damping and height compensation, heavy-duty

Suction cup connectionG1/2"-M
Vacuum connectionG3/8"-F
Spring stroke Z25 mm
FSTE-HD G1/2-AG 25
Attribute Value
G1 G3/8"-F
G2 G1/2"-M
G3 M30x1.5-M
H 105.50 mm
H2 40.50 mm
LG1 12 mm
LG2 10.50 mm
LG3 53 mm
SW1 36 mm
SW2 24 mm
SW3 24 mm
Z (Stroke) 25 mm
Attribute Value
Spring rate 3.83 N/mm
Spring pretension 25.64 N
Spring force, center 73.50 N
Vertical load 4900 N
Horizontal load 1870 N
Weight 400 g
Operating temperature 0 ... 80 °C
Product family FSTE-HD


Note: Spring force: Referred to 50 % of operating stroke Vertical loading: Maximum static loading Horizontal stress: The specification of the horizontal stress refers to the lower edge of the plunger with extended spring. It is a maximum static stress and it impairs the spring compression and extension in horizontal position

Ordering information: FSTE-HD G1/2-AG 25

Spring plunger FSTE-HD is delivered as a ready-to-connect product.