FSTI G1/4-AG G1/8-IG 25

Part no.:
Spring plunger with internal damping spring and height compensation
Suction cup connection: G1/4"-M
Vacuum connection: G1/8"-F
Spring stroke: 25 mm
FSTI G1/4-AG G1/8-IG 25
Attribute Value
G1 G1/8"-F
G2 G1/4"-M
G3 M18x1.5-M
H 109.5 mm
H2 34.5 mm
LG1 12 mm
LG2 10 mm
LG3 56 mm
SW1 27 mm
SW2 13 mm
SW3 17 mm
Z 25 mm