Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Spring plunger with damping, height compensation and flexible mounting
Suction cup connection | G1/4"-F |
Vacuum connection | M20x1.5-M |
Spring stroke Z | 50 mm |
Attribute | Value |
---|---|
B | 32.30 mm |
B1 | 54.60 mm |
G1 | G1/4"-F |
G2 | G1/2"-M |
G3 | M20x1.5-M |
G4 | G1/4"-F |
H | 168 mm |
H2 | 85 mm |
H3 | 17.50 mm |
H4 | 60 mm |
L | 60 mm |
LG1 | 10 mm |
LG2 | 12 mm |
LG3 | 10 mm |
LG4 | 10 mm |
SW1 | 24 mm |
SW2 | 32 mm |
Z (Stroke) | 50 mm |
Attribute | Value |
---|---|
Spring rate | 0.57 N/mm |
Spring pretension | 17.60 N |
Spring force, center | 31.75 N |
Vertical load | 2500 N |
Horizontal load | 800 N |
Weight | 246 g |
Operating temperature | 0 ... 50 °C |
Product family | FSTF |
Ordering information: FSTF G1/2-AG 50
Spring plunger FSTF is delivered as a ready-to-connect product.
Available accessories: mounting set